IESNA:LM-63-2002
[TEST]P1055408
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H865D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1041
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
908.7 898.7 894.2 887.5 877.5 863 847.5 828.5 807.4 784
759.5 733.9 703.8 676 645.9 614.7 583.5 551.2 517.8 484.4
451 418.7 385.3 351.9 319.6 286.2 250.6 218.3 184.9 152.6
121.4 92.4 64.6 40.1 17.8 3.3 0
908.7 912 905.4 895.3 880.9 855.3 826.3 790.7 753.9 712.7
670.4 625.8 580.2 532.3 486.6 441 395.3 350.8 307.4 263.9
222.7 183.7 145.9 113.6 85.7 69 53.5 39 26.7 16.7
11.1 6.7 4.5 3.3 1.1 1.1 0
908.7 900.9 890.9 865.3 826.3 778.4 725 665.9 604.7 541.2
477.7 415.4 356.4 301.8 247.2 199.3 155.9 120.3 101.3 84.6
70.2 55.7 43.4 33.4 25.6 20 15.6 12.2 10 7.8
6.7 4.5 3.3 2.2 2.2 1.1 0
908.7 900.9 882 838.5 785.1 720.5 648.1 572.4 493.3 418.7
349.7 287.3 227.2 176 134.7 113.6 95.8 80.2 65.7 52.3
41.2 33.4 26.7 22.3 17.8 14.5 12.2 10 8.9 6.7
5.6 4.5 3.3 2.2 1.1 1.1 0
908.7 903.1 885.3 836.3 774 701.6 619.2 536.8 454.4 379.7
312.9 247.2 190.4 144.8 120.3 101.3 84.6 69 55.7 44.5
35.6 29 23.4 20 16.7 13.4 11.1 8.9 7.8 6.7
4.5 3.3 3.3 2.2 1.1 1.1 0
